How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 2 in | BD: | 9 |
| G: | 1.06 | L1: | 8.76 in |
| T: | 1 | BF: | 0.53 |
| L: | 5.51 in | BE1: | 0.5 in |
| Center Distance (in): | 2.375 in | B: | 5.25 |
| O: | 2.91 in | I: | 3.77 in |
| C: | 6.88 in | AJ: | 7.25 |
| AK: | 8.5 | N: | 4.88 |
| F: | 2.13 | J: | 4 in |
| TAP Depth: | 0.69 in | H-Tap size: | 3/8 - 16 in |
| U: | 0.75 in | A: | 2.94 |
| D: | 2.69 |
Technical Specifications
| Output Diameter (in): | 1 in | Service Factor: | 1 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 180 |
| Input Diameter (in): | 0.75 in | Ratio Range: | 10:1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 3.08 |
| Assembly: | UFC-1 | Series: | OE Series |
| Output Shaft: | Solid Shaft | Output Key: | 1/4 X 2.44 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 10:1 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series |
| Series Code: | OE | Output RPM: | 175 |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.375 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

