How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | K: | 2 in |
| L1: | 8.76 in | D: | 2.69 |
| F: | 2.13 | BD: | 9 |
| J: | 4 in | TAP Depth: | 0.69 in |
| AJ: | 7.25 | A: | 2.94 |
| AK: | 8.5 | Center Distance (in): | 2.375 in |
| BE1: | 0.5 in | T: | 1 |
| L: | 5.51 in | O: | 2.91 in |
| H-Tap size: | 3/8 - 16 in | G: | 1.06 |
| U: | 0.75 in | BF: | 0.53 |
| C: | 6.88 in | B: | 5.25 |
| N: | 4.88 |
Technical Specifications
| Center Distance (in): | 2.375 | Series: | OE Series |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 0.307 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Ratio: | 100:1 | Input Diameter (in): | 0.75 in |
| Product Type: | Right Angle | Motor Frame Size: | 180 |
| Assembly: | UFC-1 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Product Line: | OE Series |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Output RPM: | 17.5 | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.44 | Output Shaft: | Solid Shaft |
| Output Diameter (in): | 1 in | Gear Type: | Worm |
| Ratio Range: | 100:1 to 250:1 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 648 in/lbs |

