How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 6.88 in | K: | 2 in |
| N: | 4.88 | F: | 2.13 |
| O: | 2.91 in | B: | 5.25 |
| BE1: | 0.5 in | J: | 4 in |
| I: | 3.77 in | G: | 1.06 |
| D: | 2.69 | BD: | 9 |
| Center Distance (in): | 2.375 in | TAP Depth: | 0.69 in |
| AK: | 8.5 | L: | 5.51 in |
| A: | 2.94 | AJ: | 7.25 |
| U: | 0.75 in | H-Tap size: | 3/8 - 16 in |
| L1: | 8.76 in | BF: | 0.53 |
| T: | 1 |
Technical Specifications
| Output Shaft: | Solid Shaft | Product Line: | OE Series |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 1.83 |
| Input Diameter (in): | 0.75 in | Shaft Seal Material: | Viton |
| Ratio: | 20:1 | Reducer: | Worm - Right Angle |
| Series: | OE Series | Center Distance (in): | 2.375 |
| Motor Frame Size: | 180 | Output Diameter (in): | 1 in |
| Output Shaft Direction: | 1 | Series Code: | OE |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.44 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Ratio Range: | 20:1 | Gear Type: | Worm |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Assembly: | UFC-1 |
| Output Shaft Assembly Code: | 1 | Output RPM: | 87.5 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

