How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | K: | 2 in |
| L1: | 8.76 in | U: | 0.75 in |
| TAP Depth: | 0.69 in | I: | 3.77 in |
| BD: | 9 | AK: | 8.5 |
| BE1: | 0.5 in | Center Distance (in): | 2.375 in |
| C: | 6.88 in | N: | 4.88 |
| H-Tap size: | 3/8 - 16 in | F: | 2.13 |
| T: | 1 | L: | 5.51 in |
| D: | 2.69 | A: | 2.94 |
| J: | 4 in | AJ: | 7.25 |
| G: | 1.06 | O: | 2.91 in |
| B: | 5.25 |
Technical Specifications
| Shaft Seal Material: | Viton | Ratio: | 25:1 |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.75 in |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.375 |
| Input RPM: | 1,750 | Output Shaft: | Solid Shaft |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 1.51 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Series Code: | OE | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 70 | Assembly: | UFC-1 |
| Motor Frame Size: | 180 | Service Factor: | 1 |
| Product Line: | OE Series | Output Diameter (in): | 1 in |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Ratio Range: | 25:1 | Output Key: | 1/4 X 2.44 |
| No. of Gear Reductions: | Single | Series: | OE Series |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

