How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | J: | 4 in |
| AK: | 8.5 | BD: | 9 |
| L1: | 8.76 in | T: | 1 |
| BE1: | 0.5 in | G: | 1.06 |
| K: | 2 in | O: | 2.91 in |
| AJ: | 7.25 | L: | 5.51 in |
| A: | 2.94 | U: | 0.75 in |
| F: | 2.13 | D: | 2.69 |
| Center Distance (in): | 2.375 in | B: | 5.25 |
| BF: | 0.53 | TAP Depth: | 0.69 in |
| N: | 4.88 | H-Tap size: | 3/8 - 16 in |
| C: | 6.88 in |
Technical Specifications
| Service Factor: | 1 | Output RPM: | 58.3 |
| Output Shaft: | Solid Shaft | Output Diameter (in): | 1 in |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 1.32 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Assembly: | UFC-1 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Series Code: | OE |
| Housing Material: | Cast Iron | Ratio: | 30:1 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Product Line: | OE Series |
| Input Diameter (in): | 0.75 in | Output Key: | 1/4 X 2.44 |
| Series: | OE Series | Ratio Range: | 30:1 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 2.375 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

