How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | H-Tap size: | 3/8 - 16 in |
| A: | 2.94 | N: | 4.88 |
| L: | 5.51 in | BD: | 9 |
| C: | 6.88 in | O: | 2.91 in |
| U: | 0.75 in | L1: | 8.76 in |
| TAP Depth: | 0.69 in | AJ: | 7.25 |
| AK: | 8.5 | Center Distance (in): | 2.375 in |
| BF: | 0.53 | G: | 1.06 |
| J: | 4 in | F: | 2.13 |
| BE1: | 0.5 in | D: | 2.69 |
| K: | 2 in | B: | 5.25 |
| I: | 3.77 in |
Technical Specifications
| Service Factor: | 1 | Output Diameter (in): | 1 in |
| Input HP @ 1750 RPM: | 0.847 | Motor Frame Size: | 180 |
| Ratio Range: | 50:1 | Ratio: | 50:1 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Series: | OE Series |
| Output Shaft: | Solid Shaft | Product Line: | OE Series |
| Center Distance (in): | 2.375 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | Output RPM: | 35 |
| Series Code: | OE | Assembly: | UFC-1 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.75 in |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/4 X 2.44 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

