How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 2.91 in | A: | 2.94 |
| TAP Depth: | 0.69 in | G: | 1.06 |
| BD: | 9 | U: | 0.75 in |
| B: | 5.25 | C: | 6.88 in |
| AJ: | 7.25 | BF: | 0.53 |
| AK: | 8.5 | I: | 3.77 in |
| L1: | 8.76 in | L: | 5.51 in |
| H-Tap size: | 3/8 - 16 in | T: | 1 |
| D: | 2.69 | BE1: | 0.5 in |
| N: | 4.88 | F: | 2.13 |
| J: | 4 in | K: | 2 in |
| Center Distance (in): | 2.375 in |
Technical Specifications
| Output Key: | 1/4 X 2.44 | Housing Material: | Cast Iron |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Series: | OE Series | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180 | Output Shaft: | Solid Shaft |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 2.375 |
| Input RPM: | 1,750 | Output Diameter (in): | 1 in |
| Assembly: | UFC-1 | Gear Type: | Worm |
| Ratio Range: | 60:1 | Output RPM: | 29.2 |
| Series Code: | OE | Input Diameter (in): | 0.75 in |
| Input HP @ 1750 RPM: | 0.674 | Input Style: | Flexible Coupling Input |
| Ratio: | 60:1 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Product Line: | OE Series |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

