How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | D: | 2.69 |
| N: | 4.88 | TAP Depth: | 0.69 in |
| BF: | 0.53 | BD: | 9 |
| L: | 5.51 in | J: | 4 in |
| I: | 3.77 in | Center Distance (in): | 2.375 in |
| A: | 2.94 | AJ: | 7.25 |
| B: | 5.25 | K: | 2 in |
| U: | 0.75 in | H-Tap size: | 3/8 - 16 in |
| C: | 6.88 in | O: | 2.91 in |
| AK: | 8.5 | F: | 2.13 |
| T: | 1 | L1: | 8.76 in |
| G: | 1.06 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1 in |
| Input HP @ 1750 RPM: | 3.47 | Input Style: | Flexible Coupling Input |
| Output Key: | 1/4 X 2.44 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.75 in | Output Shaft: | Solid Shaft |
| Motor Frame Size: | 180 | Series Code: | OE |
| Output RPM: | 233 | Center Distance (in): | 2.375 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Product Line: | OE Series |
| Output Shaft Direction: | 1 | Ratio Range: | 7.5:1 |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | UFC-1 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Series: | OE Series | Gear Type: | Worm |
| Ratio: | 7.5:1 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

