How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | BF: | 0.53 |
| TAP Depth: | 0.69 in | Center Distance (in): | 2.375 in |
| BE1: | 0.5 in | J: | 4 in |
| C: | 6.88 in | B: | 5.25 |
| G: | 1.06 | AJ: | 7.25 |
| F: | 2.13 | N: | 4.88 |
| A: | 2.94 | L: | 5.51 in |
| L1: | 8.76 in | D: | 2.69 |
| T: | 1 | AK: | 8.5 |
| H-Tap size: | 3/8 - 16 in | U: | 0.75 in |
| K: | 2 in | O: | 2.91 in |
| I: | 3.77 in |
Technical Specifications
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 2.375 |
| Gear Type: | Worm | Motor Frame Size: | 180 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output RPM: | 233 | Product Line: | OE Series |
| Ratio: | 7.5:1 | Series Code: | OE |
| Assembly: | UFC-1 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 2.44 |
| Output Diameter (in): | 1 in | Series: | OE Series |
| Input Diameter (in): | 0.75 in | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Ratio Range: | 7.5:1 |
| Input HP @ 1750 RPM: | 3.47 | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 863 in/lbs |

