How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BD: | 9 |
| K: | 2 in | B: | 5.25 |
| T: | 1 | C: | 6.88 in |
| BE1: | 0.5 in | H-Tap size: | 3/8 - 16 in |
| U: | 0.75 in | TAP Depth: | 0.69 in |
| BF: | 0.53 | A: | 2.94 |
| AJ: | 7.25 | O: | 2.91 in |
| J: | 4 in | G: | 1.06 |
| I: | 3.77 in | Center Distance (in): | 2.375 in |
| L: | 5.51 in | L1: | 8.76 in |
| N: | 4.88 | F: | 2.13 |
| D: | 2.69 |
Technical Specifications
| Assembly: | UFC-1 | Output Diameter (in): | 1 in |
| Product Type: | Right Angle | Ratio Range: | 80:1 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.75 in |
| Series: | OE Series | Center Distance (in): | 2.375 |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Product Line: | OE Series |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.44 |
| Output Shaft: | Solid Shaft | Ratio: | 80:1 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180 |
| Output RPM: | 21.9 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 0.455 | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 830 in/lbs |

