How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | AK: | 8.5 |
| T: | 1 | C: | 6.88 in |
| O: | 2.91 in | TAP Depth: | 0.69 in |
| U: | 0.75 in | BF: | 0.53 |
| A: | 2.94 | L1: | 8.76 in |
| AJ: | 7.25 | I: | 3.77 in |
| BD: | 9 | J: | 4 in |
| F: | 2.13 | N: | 4.88 |
| H-Tap size: | 3/8 - 16 in | K: | 2 in |
| L: | 5.51 in | B: | 5.25 |
| G: | 1.06 | BE1: | 0.5 in |
| D: | 2.69 |
Technical Specifications
| Output Key: | 1/4 X 2.44 | Product Line: | OE Series |
| Assembly: | UFC-1 | Input HP @ 1750 RPM: | 2.3 |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Center Distance (in): | 2.375 |
| Output Diameter (in): | 1 in | Ratio: | 15:1 |
| Ratio Range: | 15:1 | Motor Frame Size: | 210 |
| Output Shaft: | Solid Shaft | Series Code: | OE |
| Input Diameter (in): | 0.75 in | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Output RPM: | 117 |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

