How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 4 in | T: | 1 |
| AJ: | 7.25 | D: | 2.69 |
| TAP Depth: | 0.69 in | I: | 3.77 in |
| K: | 2 in | BD: | 9 |
| BF: | 0.53 | AK: | 8.5 |
| B: | 5.25 | U: | 0.75 in |
| F: | 2.13 | O: | 2.91 in |
| C: | 6.88 in | G: | 1.06 |
| H-Tap size: | 3/8 - 16 in | A: | 2.94 |
| Center Distance (in): | 2.375 in | L1: | 8.76 in |
| N: | 4.88 | BE1: | 0.5 in |
| L: | 5.51 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Shaft: | Solid Shaft | Ratio: | 20:1 |
| Output RPM: | 87.5 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Motor Frame Size: | 210 |
| Product Line: | OE Series | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Series: | OE Series |
| Ratio Range: | 20:1 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.375 | Input Diameter (in): | 0.75 in |
| Output Key: | 1/4 X 2.44 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Assembly: | UFC-1 |
| Input HP @ 1750 RPM: | 1.83 | Output Diameter (in): | 1 in |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

