How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | BE1: | 0.5 in |
| G: | 1.06 | AK: | 8.5 |
| D: | 2.69 | A: | 2.94 |
| TAP Depth: | 0.69 in | J: | 4 in |
| I: | 3.77 in | N: | 4.88 |
| F: | 2.13 | K: | 2 in |
| O: | 2.91 in | U: | 0.75 in |
| AJ: | 7.25 | H-Tap size: | 3/8 - 16 in |
| BD: | 9 | Center Distance (in): | 2.375 in |
| C: | 6.88 in | BF: | 0.53 |
| B: | 5.25 | L: | 5.51 in |
| L1: | 8.76 in |
Technical Specifications
| Output RPM: | 70 | Ratio: | 25:1 |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Series: | OE Series | Ratio Range: | 25:1 |
| Output Diameter (in): | 1 in | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.375 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Shaft: | Solid Shaft |
| Output Key: | 1/4 X 2.44 | Input RPM: | 1,750 |
| Assembly: | UFC-1 | Input Diameter (in): | 0.75 in |
| Input HP @ 1750 RPM: | 1.51 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series | Motor Frame Size: | 210 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

