How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AK: | 8.5 |
| A: | 2.94 | F: | 2.13 |
| N: | 4.88 | B: | 5.25 |
| BD: | 9 | TAP Depth: | 0.69 in |
| G: | 1.06 | L: | 5.51 in |
| BF: | 0.53 | D: | 2.69 |
| K: | 2 in | I: | 3.77 in |
| J: | 4 in | L1: | 8.76 in |
| AJ: | 7.25 | C: | 6.88 in |
| H-Tap size: | 3/8 - 16 in | Center Distance (in): | 2.375 in |
| T: | 1 | U: | 0.75 in |
| O: | 2.91 in |
Technical Specifications
| Assembly: | UFC-1 | Series Code: | OE |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 1.32 | Output Shaft: | Solid Shaft |
| Motor Frame Size: | 210 | Output RPM: | 58.3 |
| Output Diameter (in): | 1 in | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Product Line: | OE Series | Input Diameter (in): | 0.75 in |
| Output Shaft Assembly Code: | 1 | Ratio: | 30:1 |
| Ratio Range: | 30:1 | Service Factor: | 1 |
| Series: | OE Series | Output Key: | 1/4 X 2.44 |
| Center Distance (in): | 2.375 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

