How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 2 in | BD: | 9 |
| D: | 2.69 | H-Tap size: | 3/8 - 16 in |
| AK: | 8.5 | C: | 6.88 in |
| O: | 2.91 in | T: | 1 |
| I: | 3.77 in | A: | 2.94 |
| G: | 1.06 | TAP Depth: | 0.69 in |
| J: | 4 in | L: | 5.51 in |
| N: | 4.88 | B: | 5.25 |
| L1: | 8.76 in | BE1: | 0.5 in |
| AJ: | 7.25 | F: | 2.13 |
| BF: | 0.53 | U: | 0.75 in |
| Center Distance (in): | 2.375 in |
Technical Specifications
| Output Diameter (in): | 1 in | No. of Gear Reductions: | Single |
| Motor Frame Size: | 210 | Gear Type: | Worm |
| Output Key: | 1/4 X 2.44 | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.75 in | Series Code: | OE |
| Input HP @ 1750 RPM: | 1.32 | Output RPM: | 58.3 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Shaft: | Solid Shaft | Output Shaft Assembly Code: | 1 |
| Input Style: | Flexible Coupling Input | Ratio: | 30:1 |
| Service Factor: | 1 | Product Line: | OE Series |
| Series: | OE Series | Center Distance (in): | 2.375 |
| Ratio Range: | 30:1 | Assembly: | UFC-1 |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

