How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | AK: | 8.5 |
| I: | 3.77 in | AJ: | 7.25 |
| A: | 2.94 | T: | 1 |
| BE1: | 0.5 in | L1: | 8.76 in |
| J: | 4 in | U: | 0.75 in |
| L: | 5.51 in | H-Tap size: | 3/8 - 16 in |
| Center Distance (in): | 2.375 in | B: | 5.25 |
| BF: | 0.53 | C: | 6.88 in |
| N: | 4.88 | O: | 2.91 in |
| TAP Depth: | 0.69 in | BD: | 9 |
| K: | 2 in | F: | 2.13 |
| G: | 1.06 |
Technical Specifications
| Input HP @ 1750 RPM: | 1.04 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Product Line: | OE Series |
| Reducer: | Worm - Right Angle | Output RPM: | 43.8 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.75 in | Ratio: | 40:1 |
| Housing Material: | Cast Iron | Ratio Range: | 40:1 |
| Output Shaft Direction: | 1 | Center Distance (in): | 2.375 |
| Motor Frame Size: | 210 | Output Key: | 1/4 X 2.44 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1 in |
| Series Code: | OE | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Assembly: | UFC-1 | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

