How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | L1: | 8.76 in |
| AJ: | 7.25 | BD: | 9 |
| Center Distance (in): | 2.375 in | L: | 5.51 in |
| B: | 5.25 | U: | 0.75 in |
| T: | 1 | BF: | 0.53 |
| K: | 2 in | N: | 4.88 |
| BE1: | 0.5 in | F: | 2.13 |
| H-Tap size: | 3/8 - 16 in | A: | 2.94 |
| I: | 3.77 in | O: | 2.91 in |
| C: | 6.88 in | AK: | 8.5 |
| J: | 4 in | TAP Depth: | 0.69 in |
| G: | 1.06 |
Technical Specifications
| Housing Material: | Cast Iron | Ratio: | 50:1 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1 in |
| Output Shaft Direction: | 1 | Input Diameter (in): | 0.75 in |
| Input Style: | Flexible Coupling Input | Output Key: | 1/4 X 2.44 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 0.847 | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.375 | Series: | OE Series |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Solid Shaft |
| Ratio Range: | 50:1 | Product Line: | OE Series |
| Motor Frame Size: | 210 | Assembly: | UFC-1 |
| Gear Type: | Worm | Output RPM: | 35 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

