How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.69 in | N: | 4.88 |
| O: | 2.91 in | I: | 3.77 in |
| BD: | 9 | AJ: | 7.25 |
| G: | 1.06 | K: | 2 in |
| BF: | 0.53 | AK: | 8.5 |
| D: | 2.69 | Center Distance (in): | 2.375 in |
| J: | 4 in | B: | 5.25 |
| H-Tap size: | 3/8 - 16 in | A: | 2.94 |
| L1: | 8.76 in | U: | 0.75 in |
| C: | 6.88 in | F: | 2.13 |
| T: | 1 | BE1: | 0.5 in |
| L: | 5.51 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 0.674 |
| Output Shaft: | Solid Shaft | Output Key: | 1/4 X 2.44 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.75 in |
| Output RPM: | 29.2 | Assembly: | UFC-1 |
| Motor Frame Size: | 210 | Center Distance (in): | 2.375 |
| Output Diameter (in): | 1 in | Series: | OE Series |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series | Housing Material: | Cast Iron |
| Ratio: | 60:1 | Ratio Range: | 60:1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1007 in/lbs |

