How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.13 | LM: | 7.76 |
| O: | 2.91 in | Center Distance (in): | 2.375 in |
| T: | 1 | AJ: | 5.88 |
| J: | 4 in | C: | 6.88 in |
| U: | 0.75 in | H-Tap size: | 3/8 - 16 in |
| AK: | 4.5 | I: | 3.77 in |
| K: | 2 in | L: | 5.51 in |
| BE: | 0.38 in | D: | 2.69 |
| A: | 2.94 | BF: | 0.41 |
| BD: | 5.88 | N: | 4.88 |
| TAP Depth: | 0.69 in | B: | 5.25 |
| G: | 1.06 |
Technical Specifications
| Output Key: | 1/4 X 2.44 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 3.08 | Gear Type: | Worm |
| Center Distance (in): | 2.375 | Ratio: | 10:1 |
| Series: | OE Series | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.75 in |
| Product Line: | OE Series | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56 |
| Assembly: | UFC-1 | Output RPM: | 175 |
| Output Shaft: | Solid Shaft | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Output Diameter (in): | 1 in | Ratio Range: | 10:1 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

