How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BE: | 0.38 in |
| AK: | 4.5 | A: | 2.94 |
| C: | 6.88 in | B: | 5.25 |
| T: | 1 | U: | 0.75 in |
| TAP Depth: | 0.69 in | Center Distance (in): | 2.375 in |
| LM: | 7.76 | K: | 2 in |
| BF: | 0.41 | N: | 4.88 |
| J: | 4 in | G: | 1.06 |
| D: | 2.69 | BD: | 5.88 |
| I: | 3.77 in | H-Tap size: | 3/8 - 16 in |
| F: | 2.13 | O: | 2.91 in |
| L: | 5.51 in |
Technical Specifications
| Motor Frame Size: | 56 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Ratio Range: | 15:1 | Output Diameter (in): | 1 in |
| Product Type: | Right Angle | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 2.3 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series |
| Shaft Seal Material: | Viton | Ratio: | 15:1 |
| Input Diameter (in): | 0.75 in | Output RPM: | 117 |
| Output Key: | 1/4 X 2.44 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 2.375 | Assembly: | UFC-1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

