How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.06 | L: | 5.51 in |
| BF: | 0.41 | N: | 4.88 |
| F: | 2.13 | BE: | 0.38 in |
| J: | 4 in | O: | 2.91 in |
| BD: | 5.88 | B: | 5.25 |
| C: | 6.88 in | I: | 3.77 in |
| AK: | 4.5 | AJ: | 5.88 |
| A: | 2.94 | H-Tap size: | 3/8 - 16 in |
| LM: | 7.76 | Center Distance (in): | 2.375 in |
| T: | 1 | K: | 2 in |
| TAP Depth: | 0.69 in | U: | 0.75 in |
| D: | 2.69 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 1 |
| Ratio Range: | 25:1 | Series: | OE Series |
| Assembly: | UFC-1 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56 | Gear Type: | Worm |
| Ratio: | 25:1 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.75 in | Output RPM: | 70 |
| Product Line: | OE Series | Output Shaft: | Solid Shaft |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 1.51 |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output Key: | 1/4 X 2.44 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Diameter (in): | 1 in | Center Distance (in): | 2.375 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

