How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | AK: | 4.5 |
| Center Distance (in): | 2.375 in | AJ: | 5.88 |
| BD: | 5.88 | O: | 2.91 in |
| K: | 2 in | F: | 2.13 |
| B: | 5.25 | H-Tap size: | 3/8 - 16 in |
| L: | 5.51 in | BE: | 0.38 in |
| N: | 4.88 | TAP Depth: | 0.69 in |
| BF: | 0.41 | I: | 3.77 in |
| J: | 4 in | LM: | 7.76 |
| A: | 2.94 | D: | 2.69 |
| T: | 1 | G: | 1.06 |
| C: | 6.88 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Series: | OE Series | Input HP @ 1750 RPM: | 1.04 |
| Output Shaft: | Solid Shaft | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1 in |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Assembly: | UFC-1 | Center Distance (in): | 2.375 |
| Output RPM: | 43.8 | Output Key: | 1/4 X 2.44 |
| Ratio Range: | 40:1 | Gear Type: | Worm |
| Product Line: | OE Series | Input Diameter (in): | 0.75 in |
| Motor Frame Size: | 56 | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Service Factor: | 1 |
| Ratio: | 40:1 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

