How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 4.88 | LM: | 7.76 |
| Center Distance (in): | 2.375 in | BE: | 0.38 in |
| H-Tap size: | 3/8 - 16 in | TAP Depth: | 0.69 in |
| BD: | 5.88 | BF: | 0.41 |
| K: | 2 in | U: | 0.75 in |
| AK: | 4.5 | L: | 5.51 in |
| F: | 2.13 | D: | 2.69 |
| A: | 2.94 | B: | 5.25 |
| G: | 1.06 | I: | 3.77 in |
| AJ: | 5.88 | J: | 4 in |
| O: | 2.91 in | C: | 6.88 in |
| T: | 1 |
Technical Specifications
| Series: | OE Series | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 56 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.75 in |
| Assembly: | UFC-1 | Ratio: | 50:1 |
| Input RPM: | 1,750 | Output Shaft: | Solid Shaft |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output RPM: | 35 | Product Line: | OE Series |
| Output Key: | 1/4 X 2.44 | Input HP @ 1750 RPM: | 0.847 |
| Center Distance (in): | 2.375 | Service Factor: | 1 |
| Ratio Range: | 50:1 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1 in | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

