How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | C: | 6.88 in |
| TAP Depth: | 0.69 in | N: | 4.88 |
| B: | 5.25 | I: | 3.77 in |
| A: | 2.94 | H-Tap size: | 3/8 - 16 in |
| J: | 4 in | BE: | 0.38 in |
| BF: | 0.41 | U: | 0.75 in |
| L: | 5.51 in | BD: | 5.88 |
| D: | 2.69 | F: | 2.13 |
| T: | 1 | G: | 1.06 |
| LM: | 7.76 | O: | 2.91 in |
| K: | 2 in | AJ: | 5.88 |
| AK: | 4.5 |
Technical Specifications
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.75 in | Output Diameter (in): | 1 in |
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.44 |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 2.375 |
| Gear Type: | Worm | Output Shaft: | Solid Shaft |
| Reducer: | Worm - Right Angle | Ratio: | 7.5:1 |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series |
| Shaft Seal Material: | Viton | Ratio Range: | 7.5:1 |
| Input HP @ 1750 RPM: | 3.47 | Output Shaft Direction: | 1 |
| Series: | OE Series | Assembly: | UFC-1 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56 |
| Product Type: | Right Angle | Output RPM: | 233 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 863 in/lbs |

