How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | C: | 6.88 in |
| LM: | 7.76 | N: | 4.88 |
| O: | 2.91 in | G: | 1.06 |
| A: | 2.94 | K: | 2 in |
| F: | 2.13 | L: | 5.51 in |
| AJ: | 5.88 | BD: | 5.88 |
| Center Distance (in): | 2.375 in | BF: | 0.41 |
| AK: | 4.5 | U: | 0.75 in |
| B: | 5.25 | H-Tap size: | 3/8 - 16 in |
| J: | 4 in | D: | 2.69 |
| TAP Depth: | 0.69 in | I: | 3.77 in |
| T: | 1 |
Technical Specifications
| Output Key: | 1/4 X 2.44 | Ratio: | 7.5:1 |
| Ratio Range: | 7.5:1 | Output Diameter (in): | 1 in |
| Output RPM: | 233 | Output Shaft Direction: | 1 |
| Center Distance (in): | 2.375 | Input Diameter (in): | 0.75 in |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Series Code: | OE | Output Shaft: | Solid Shaft |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 3.47 | Shaft Seal Material: | Viton |
| Product Line: | OE Series | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Series: | OE Series |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 56 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Assembly: | UFC-1 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

