How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | K: | 2 in |
| N: | 4.88 | F: | 2.13 |
| AJ: | 5.88 | H-Tap size: | 3/8 - 16 in |
| I: | 3.77 in | BD: | 5.88 |
| O: | 2.91 in | D: | 2.69 |
| BF: | 0.41 | TAP Depth: | 0.69 in |
| BE: | 0.38 in | J: | 4 in |
| L: | 5.51 in | Center Distance (in): | 2.375 in |
| A: | 2.94 | B: | 5.25 |
| LM: | 7.76 | U: | 0.75 in |
| G: | 1.06 | C: | 6.88 in |
| T: | 1 |
Technical Specifications
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Series: | OE Series |
| Output Shaft: | Solid Shaft | Center Distance (in): | 2.375 |
| Output RPM: | 21.9 | Ratio: | 80:1 |
| Input Style: | Flexible Coupling Input | Output Key: | 1/4 X 2.44 |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 0.455 | Output Diameter (in): | 1 in |
| Motor Frame Size: | 56 | Input RPM: | 1,750 |
| Assembly: | UFC-1 | Gear Type: | Worm |
| Ratio Range: | 80:1 | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.75 in | Product Line: | OE Series |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

