How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 2.94 | BF: | 0.41 |
| D: | 2.69 | H-Tap size: | 3/8 - 16 in |
| O: | 2.91 in | Center Distance (in): | 2.375 in |
| BE: | 0.38 in | C: | 6.88 in |
| AJ: | 5.88 | U: | 0.75 in |
| G: | 1.06 | BD: | 5.88 |
| I: | 3.77 in | J: | 4 in |
| LM: | 7.76 | N: | 4.88 |
| K: | 2 in | T: | 1 |
| L: | 5.51 in | TAP Depth: | 0.69 in |
| B: | 5.25 | F: | 2.13 |
| AK: | 4.5 |
Technical Specifications
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.75 in |
| Gear Type: | Worm | Output Diameter (in): | 1 in |
| Ratio: | 80:1 | No. of Gear Reductions: | Single |
| Series: | OE Series | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 2.375 | Product Line: | OE Series |
| Product Type: | Right Angle | Motor Frame Size: | 56 |
| Ratio Range: | 80:1 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output RPM: | 21.9 | Output Shaft: | Solid Shaft |
| Assembly: | UFC-1 | Output Key: | 1/4 X 2.44 |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 0.455 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 830 in/lbs |

