How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | A: | 2.94 |
| T: | 1 | Center Distance (in): | 2.375 in |
| C: | 6.88 in | L: | 5.51 in |
| D: | 2.69 | TAP Depth: | 0.69 in |
| BF: | 0.41 | N: | 4.88 |
| J: | 4 in | H-Tap size: | 3/8 - 16 in |
| LM: | 7.76 | BD: | 5.88 |
| U: | 0.75 in | BE: | 0.38 in |
| O*: | 2.69 in | B: | 5.25 |
| AJ: | 5.88 | I: | 3.77 in |
| G: | 1.06 | K: | 2 in |
| O: | 2.91 in | F: | 2.13 |
Technical Specifications
| Output Diameter (in): | 1 in | Input Style: | Flexible Coupling Input |
| Output RPM: | 175 | Gear Type: | Worm |
| Product Type: | Right Angle | Series: | OE Series |
| Product Line: | OE Series | Input RPM: | 1,750 |
| Ratio Range: | 10:1 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140 |
| Output Key: | 1/4 X 2.44 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 2.375 |
| Input HP @ 1750 RPM: | 3.08 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Ratio: | 10:1 |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.75 in |
| Series Code: | OE | Assembly: | UFC-2 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

