How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 4.88 | U: | 0.75 in |
| O*: | 2.69 in | TAP Depth: | 0.69 in |
| I: | 3.77 in | AJ: | 5.88 |
| B: | 5.25 | F: | 2.13 |
| K: | 2 in | BE: | 0.38 in |
| J: | 4 in | O: | 2.91 in |
| G: | 1.06 | Center Distance (in): | 2.375 in |
| BD: | 5.88 | L: | 5.51 in |
| D: | 2.69 | A: | 2.94 |
| BF: | 0.41 | AK: | 4.5 |
| LM: | 7.76 | C: | 6.88 in |
| H-Tap size: | 3/8 - 16 in | T: | 1 |
Technical Specifications
| Center Distance (in): | 2.375 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Assembly: | UFC-2 |
| Series: | OE Series | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.75 in | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 3.08 | Output Shaft Assembly Code: | 2 |
| Output RPM: | 175 | Series Code: | OE |
| Product Line: | OE Series | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Ratio: | 10:1 | Output Shaft: | Solid Shaft |
| Gear Type: | Worm | Output Diameter (in): | 1 in |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.44 |
| Service Factor: | 1 | Ratio Range: | 10:1 |
| Motor Frame Size: | 140 | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

