How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 4 in | LM: | 7.76 |
| AJ: | 5.88 | Center Distance (in): | 2.375 in |
| O*: | 2.69 in | H-Tap size: | 3/8 - 16 in |
| U: | 0.75 in | AK: | 4.5 |
| BD: | 5.88 | O: | 2.91 in |
| T: | 1 | L: | 5.51 in |
| C: | 6.88 in | B: | 5.25 |
| N: | 4.88 | G: | 1.06 |
| TAP Depth: | 0.69 in | A: | 2.94 |
| BE: | 0.38 in | BF: | 0.41 |
| F: | 2.13 | K: | 2 in |
| I: | 3.77 in | D: | 2.69 |
Technical Specifications
| No. of Gear Reductions: | Single | Motor Frame Size: | 140 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 2.44 | Input Diameter (in): | 0.75 in |
| Output Shaft: | Solid Shaft | Output RPM: | 17.5 |
| Output Diameter (in): | 1 in | Input HP @ 1750 RPM: | 0.307 |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Ratio Range: | 100:1 to 250:1 |
| Assembly: | UFC-2 | Series: | OE Series |
| Output Shaft Direction: | 2 | Product Line: | OE Series |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Ratio: | 100:1 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.375 | Gear Type: | Worm |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 648 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

