How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 4.88 | H-Tap size: | 3/8 - 16 in |
| AK: | 4.5 | K: | 2 in |
| L: | 5.51 in | T: | 1 |
| C: | 6.88 in | BD: | 5.88 |
| B: | 5.25 | I: | 3.77 in |
| Center Distance (in): | 2.375 in | AJ: | 5.88 |
| G: | 1.06 | TAP Depth: | 0.69 in |
| BF: | 0.41 | O*: | 2.69 in |
| BE: | 0.38 in | D: | 2.69 |
| J: | 4 in | U: | 0.75 in |
| O: | 2.91 in | A: | 2.94 |
| LM: | 7.76 | F: | 2.13 |
Technical Specifications
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Series: | OE Series | Output Key: | 1/4 X 2.44 |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | UFC-2 |
| Product Line: | OE Series | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output RPM: | 87.5 |
| Input Diameter (in): | 0.75 in | Shaft Seal Material: | Viton |
| Ratio: | 20:1 | Ratio Range: | 20:1 |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 140 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.83 |
| Output Shaft: | Solid Shaft | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Output Diameter (in): | 1 in |
| Series Code: | OE | Center Distance (in): | 2.375 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

