How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.51 in | N: | 4.88 |
| TAP Depth: | 0.69 in | J: | 4 in |
| G: | 1.06 | F: | 2.13 |
| C: | 6.88 in | AJ: | 5.88 |
| D: | 2.69 | T: | 1 |
| K: | 2 in | B: | 5.25 |
| BE: | 0.38 in | H-Tap size: | 3/8 - 16 in |
| I: | 3.77 in | Center Distance (in): | 2.375 in |
| U: | 0.75 in | LM: | 7.76 |
| O: | 2.91 in | BD: | 5.88 |
| BF: | 0.41 | A: | 2.94 |
| O*: | 2.69 in | AK: | 4.5 |
Technical Specifications
| Output RPM: | 70 | Output Diameter (in): | 1 in |
| Gear Type: | Worm | Service Factor: | 1 |
| Assembly: | UFC-2 | Series Code: | OE |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Ratio: | 25:1 |
| No. of Gear Reductions: | Single | Series: | OE Series |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 2.44 |
| Center Distance (in): | 2.375 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.75 in | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Solid Shaft | Reducer: | Worm - Right Angle |
| Product Line: | OE Series | Ratio Range: | 25:1 |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 1.51 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 140 |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

