How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.69 in | B: | 5.25 |
| G: | 1.06 | BE: | 0.38 in |
| D: | 2.69 | BD: | 5.88 |
| O: | 2.91 in | A: | 2.94 |
| C: | 6.88 in | F: | 2.13 |
| K: | 2 in | BF: | 0.41 |
| L: | 5.51 in | I: | 3.77 in |
| LM: | 7.76 | H-Tap size: | 3/8 - 16 in |
| J: | 4 in | U: | 0.75 in |
| Center Distance (in): | 2.375 in | O*: | 2.69 in |
| N: | 4.88 | AK: | 4.5 |
| AJ: | 5.88 | T: | 1 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Ratio: | 25:1 | Gear Type: | Worm |
| Center Distance (in): | 2.375 | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Diameter (in): | 1 in |
| Output Key: | 1/4 X 2.44 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 2 | Product Line: | OE Series |
| Assembly: | UFC-2 | Product Type: | Right Angle |
| Service Factor: | 1 | Series Code: | OE |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.75 in |
| Ratio Range: | 25:1 | Series: | OE Series |
| Input RPM: | 1,750 | Motor Frame Size: | 140 |
| Output RPM: | 70 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 1.51 |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

