How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.06 | O*: | 2.69 in |
| U: | 0.75 in | A: | 2.94 |
| T: | 1 | N: | 4.88 |
| C: | 6.88 in | K: | 2 in |
| BE: | 0.38 in | H-Tap size: | 3/8 - 16 in |
| BF: | 0.41 | Center Distance (in): | 2.375 in |
| LM: | 7.76 | BD: | 5.88 |
| I: | 3.77 in | B: | 5.25 |
| TAP Depth: | 0.69 in | O: | 2.91 in |
| J: | 4 in | F: | 2.13 |
| AJ: | 5.88 | D: | 2.69 |
| AK: | 4.5 | L: | 5.51 in |
Technical Specifications
| Motor Frame Size: | 140 | Series Code: | OE |
| Output Key: | 1/4 X 2.44 | Output Diameter (in): | 1 in |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.75 in |
| Output RPM: | 70 | Series: | OE Series |
| Center Distance (in): | 2.375 | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Assembly: | UFC-2 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.51 |
| Output Shaft Direction: | 2 | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Ratio: | 25:1 |
| Ratio Range: | 25:1 | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

