How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | Center Distance (in): | 2.375 in |
| A: | 2.94 | I: | 3.77 in |
| AJ: | 5.88 | AK: | 4.5 |
| TAP Depth: | 0.69 in | G: | 1.06 |
| L: | 5.51 in | N: | 4.88 |
| J: | 4 in | F: | 2.13 |
| BE: | 0.38 in | C: | 6.88 in |
| T: | 1 | K: | 2 in |
| B: | 5.25 | BF: | 0.41 |
| LM: | 7.76 | H-Tap size: | 3/8 - 16 in |
| O*: | 2.69 in | O: | 2.91 in |
| D: | 2.69 | U: | 0.75 in |
Technical Specifications
| Motor Frame Size: | 140 | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 1.32 | Product Type: | Right Angle |
| Output Diameter (in): | 1 in | Assembly: | UFC-2 |
| Output Shaft: | Solid Shaft | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.75 in | Output Key: | 1/4 X 2.44 |
| Housing Material: | Cast Iron | Series: | OE Series |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 2.375 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Ratio Range: | 30:1 | Output RPM: | 58.3 |
| Ratio: | 30:1 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Product Line: | OE Series |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

