How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | O: | 2.91 in |
| H-Tap size: | 3/8 - 16 in | LM: | 7.76 |
| U: | 0.75 in | BE: | 0.38 in |
| AK: | 4.5 | T: | 1 |
| Center Distance (in): | 2.375 in | L: | 5.51 in |
| B: | 5.25 | N: | 4.88 |
| I: | 3.77 in | F: | 2.13 |
| BD: | 5.88 | O*: | 2.69 in |
| C: | 6.88 in | A: | 2.94 |
| BF: | 0.41 | K: | 2 in |
| J: | 4 in | AJ: | 5.88 |
| TAP Depth: | 0.69 in | G: | 1.06 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 3.89 | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series | Ratio Range: | 5:1 |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Input Diameter (in): | 0.75 in | Shaft Seal Material: | Viton |
| Ratio: | 5:1 | Output RPM: | 350 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Service Factor: | 1 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Center Distance (in): | 2.375 |
| Output Shaft: | Solid Shaft | Motor Frame Size: | 140 |
| Series: | OE Series | Output Diameter (in): | 1 in |
| Output Key: | 1/4 X 2.44 | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Assembly: | UFC-2 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 653 in/lbs |

