How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.06 | F: | 2.13 |
| H-Tap size: | 3/8 - 16 in | C: | 6.88 in |
| A: | 2.94 | L: | 5.51 in |
| Center Distance (in): | 2.375 in | TAP Depth: | 0.69 in |
| N: | 4.88 | D: | 2.69 |
| B: | 5.25 | O: | 2.91 in |
| AJ: | 5.88 | BD: | 5.88 |
| K: | 2 in | AK: | 4.5 |
| BF: | 0.41 | J: | 4 in |
| LM: | 7.76 | T: | 1 |
| BE: | 0.38 in | I: | 3.77 in |
| O*: | 2.69 in | U: | 0.75 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Center Distance (in): | 2.375 |
| Product Type: | Right Angle | Output Shaft: | Solid Shaft |
| Output Key: | 1/4 X 2.44 | Input Diameter (in): | 0.75 in |
| Product Line: | OE Series | Output RPM: | 350 |
| Series Code: | OE | Gear Type: | Worm |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Ratio: | 5:1 | Assembly: | UFC-2 |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 3.89 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1 in |
| Motor Frame Size: | 140 | Ratio Range: | 5:1 |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

