How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | F: | 2.13 |
| H-Tap size: | 3/8 - 16 in | BF: | 0.41 |
| B: | 5.25 | BD: | 5.88 |
| O: | 2.91 in | A: | 2.94 |
| Center Distance (in): | 2.375 in | I: | 3.77 in |
| BE: | 0.38 in | TAP Depth: | 0.69 in |
| C: | 6.88 in | T: | 1 |
| D: | 2.69 | J: | 4 in |
| N: | 4.88 | LM: | 7.76 |
| AK: | 4.5 | K: | 2 in |
| U: | 0.75 in | G: | 1.06 |
| L: | 5.51 in | O*: | 2.69 in |
Technical Specifications
| Input HP @ 1750 RPM: | 0.847 | Center Distance (in): | 2.375 |
| Output Shaft Direction: | 2 | Output Shaft: | Solid Shaft |
| Output Key: | 1/4 X 2.44 | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 50:1 | No. of Gear Reductions: | Single |
| Output RPM: | 35 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series |
| Gear Type: | Worm | Series Code: | OE |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Assembly: | UFC-2 | Output Diameter (in): | 1 in |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.75 in |
| Ratio: | 50:1 | Series: | OE Series |
| Motor Frame Size: | 140 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

