How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | I: | 3.77 in |
| O: | 2.91 in | N: | 4.88 |
| O*: | 2.69 in | Center Distance (in): | 2.375 in |
| B: | 5.25 | J: | 4 in |
| L: | 5.51 in | AK: | 4.5 |
| BF: | 0.41 | C: | 6.88 in |
| U: | 0.75 in | D: | 2.69 |
| BD: | 5.88 | T: | 1 |
| AJ: | 5.88 | H-Tap size: | 3/8 - 16 in |
| K: | 2 in | G: | 1.06 |
| TAP Depth: | 0.69 in | F: | 2.13 |
| LM: | 7.76 | A: | 2.94 |
Technical Specifications
| Ratio Range: | 50:1 | Output Shaft Assembly Code: | 2 |
| Output Key: | 1/4 X 2.44 | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 0.847 | Input RPM: | 1,750 |
| Series Code: | OE | Assembly: | UFC-2 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Motor Frame Size: | 140 | Ratio: | 50:1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Shaft: | Solid Shaft | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output RPM: | 35 | Input Diameter (in): | 0.75 in |
| Product Line: | OE Series | Service Factor: | 1 |
| Center Distance (in): | 2.375 | Output Diameter (in): | 1 in |
| Series: | OE Series | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

