How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 5.25 | D: | 2.69 |
| AJ: | 5.88 | O: | 2.91 in |
| BF: | 0.41 | BD: | 5.88 |
| K: | 2 in | L: | 5.51 in |
| I: | 3.77 in | A: | 2.94 |
| J: | 4 in | Center Distance (in): | 2.375 in |
| C: | 6.88 in | H-Tap size: | 3/8 - 16 in |
| G: | 1.06 | AK: | 4.5 |
| LM: | 7.76 | O*: | 2.69 in |
| U: | 0.75 in | F: | 2.13 |
| T: | 1 | TAP Depth: | 0.69 in |
| BE: | 0.38 in | N: | 4.88 |
Technical Specifications
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1 in | Assembly: | UFC-2 |
| Product Line: | OE Series | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 29.2 |
| Motor Frame Size: | 140 | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.375 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Ratio Range: | 60:1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.674 |
| Input Diameter (in): | 0.75 in | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Shaft: | Solid Shaft | Output Shaft Assembly Code: | 2 |
| Output Key: | 1/4 X 2.44 | Series: | OE Series |
| Output Shaft Direction: | 2 | Ratio: | 60:1 |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

