How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 2.91 in | I: | 3.77 in |
| BF: | 0.41 | B: | 5.25 |
| J: | 4 in | G: | 1.06 |
| C: | 6.88 in | U: | 0.75 in |
| F: | 2.13 | Center Distance (in): | 2.375 in |
| N: | 4.88 | BE: | 0.38 in |
| D: | 2.69 | AJ: | 5.88 |
| BD: | 5.88 | AK: | 4.5 |
| H-Tap size: | 3/8 - 16 in | O*: | 2.69 in |
| T: | 1 | K: | 2 in |
| L: | 5.51 in | A: | 2.94 |
| LM: | 7.76 | TAP Depth: | 0.69 in |
Technical Specifications
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Diameter (in): | 1 in |
| Input Diameter (in): | 0.75 in | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Output Shaft: | Solid Shaft | Input HP @ 1750 RPM: | 0.674 |
| Product Line: | OE Series | Series: | OE Series |
| Ratio: | 60:1 | Ratio Range: | 60:1 |
| Output Key: | 1/4 X 2.44 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 140 |
| Housing Material: | Cast Iron | Assembly: | UFC-2 |
| Output RPM: | 29.2 | Center Distance (in): | 2.375 |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

