How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 4 in | G: | 1.06 |
| BF: | 0.41 | AJ: | 5.88 |
| AK: | 4.5 | N: | 4.88 |
| K: | 2 in | BD: | 5.88 |
| A: | 2.94 | H-Tap size: | 3/8 - 16 in |
| B: | 5.25 | F: | 2.13 |
| D: | 2.69 | I: | 3.77 in |
| BE: | 0.38 in | O: | 2.91 in |
| TAP Depth: | 0.69 in | U: | 0.75 in |
| Center Distance (in): | 2.375 in | T: | 1 |
| L: | 5.51 in | C: | 6.88 in |
| LM: | 7.76 | O*: | 2.69 in |
Technical Specifications
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Series Code: | OE |
| Output Diameter (in): | 1 in | Output Key: | 1/4 X 2.44 |
| Input Diameter (in): | 0.75 in | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Series: | OE Series |
| Output Shaft Direction: | 2 | Ratio Range: | 60:1 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 0.674 |
| Product Line: | OE Series | Motor Frame Size: | 140 |
| Output Shaft: | Solid Shaft | Center Distance (in): | 2.375 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 2 |
| Assembly: | UFC-2 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output RPM: | 29.2 |
| Ratio: | 60:1 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

