How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 7.76 | O: | 2.91 in |
| U: | 0.75 in | BD: | 5.88 |
| B: | 5.25 | Center Distance (in): | 2.375 in |
| T: | 1 | TAP Depth: | 0.69 in |
| BF: | 0.41 | C: | 6.88 in |
| I: | 3.77 in | A: | 2.94 |
| N: | 4.88 | L: | 5.51 in |
| AJ: | 5.88 | G: | 1.06 |
| D: | 2.69 | O*: | 2.69 in |
| AK: | 4.5 | K: | 2 in |
| J: | 4 in | BE: | 0.38 in |
| F: | 2.13 | H-Tap size: | 3/8 - 16 in |
Technical Specifications
| Series: | OE Series | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 3.47 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Solid Shaft | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Output Key: | 1/4 X 2.44 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.375 |
| No. of Gear Reductions: | Single | Output RPM: | 233 |
| Output Shaft Direction: | 2 | Assembly: | UFC-2 |
| Motor Frame Size: | 140 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Diameter (in): | 1 in |
| Input Diameter (in): | 0.75 in | Product Line: | OE Series |
| Ratio: | 7.5:1 | Ratio Range: | 7.5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 863 in/lbs |

