How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 7.76 | F: | 2.13 |
| H-Tap size: | 3/8 - 16 in | C: | 6.88 in |
| N: | 4.88 | L: | 5.51 in |
| D: | 2.69 | A: | 2.94 |
| O: | 2.91 in | BE: | 0.38 in |
| I: | 3.77 in | AJ: | 5.88 |
| TAP Depth: | 0.69 in | U: | 0.75 in |
| BF: | 0.41 | K: | 2 in |
| O*: | 2.69 in | Center Distance (in): | 2.375 in |
| B: | 5.25 | T: | 1 |
| G: | 1.06 | BD: | 5.88 |
| J: | 4 in | AK: | 4.5 |
Technical Specifications
| Output Diameter (in): | 1 in | Assembly: | UFC-2 |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 3.47 |
| Output RPM: | 233 | Ratio: | 7.5:1 |
| Output Key: | 1/4 X 2.44 | Ratio Range: | 7.5:1 |
| Product Type: | Right Angle | Series Code: | OE |
| Center Distance (in): | 2.375 | Shaft Seal Material: | Viton |
| Output Shaft: | Solid Shaft | Product Line: | OE Series |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.75 in | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Series: | OE Series |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Motor Frame Size: | 140 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 863 in/lbs |

