How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.69 in | F: | 2.13 |
| L: | 5.51 in | LM: | 7.76 |
| AJ: | 5.88 | G: | 1.06 |
| I: | 3.77 in | J: | 4 in |
| U: | 0.75 in | A: | 2.94 |
| Center Distance (in): | 2.375 in | BF: | 0.41 |
| B: | 5.25 | BE: | 0.38 in |
| C: | 6.88 in | K: | 2 in |
| N: | 4.88 | BD: | 5.88 |
| O*: | 2.69 in | H-Tap size: | 3/8 - 16 in |
| D: | 2.69 | O: | 2.91 in |
| T: | 1 | AK: | 4.5 |
Technical Specifications
| Input Diameter (in): | 0.75 in | Housing Material: | Cast Iron |
| Output RPM: | 233 | Center Distance (in): | 2.375 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Ratio: | 7.5:1 | Output Diameter (in): | 1 in |
| Product Line: | OE Series | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Shaft: | Solid Shaft | Input RPM: | 1,750 |
| Assembly: | UFC-2 | Output Key: | 1/4 X 2.44 |
| Input HP @ 1750 RPM: | 3.47 | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 7.5:1 | Series: | OE Series |
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140 |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

