How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | G: | 1.06 |
| BF: | 0.41 | H-Tap size: | 3/8 - 16 in |
| J: | 4 in | BE: | 0.38 in |
| B: | 5.25 | O: | 2.91 in |
| F: | 2.13 | A: | 2.94 |
| N: | 4.88 | Center Distance (in): | 2.375 in |
| D: | 2.69 | BD: | 5.88 |
| O*: | 2.69 in | AK: | 4.5 |
| TAP Depth: | 0.69 in | U: | 0.75 in |
| T: | 1 | C: | 6.88 in |
| K: | 2 in | LM: | 7.76 |
| I: | 3.77 in | L: | 5.51 in |
Technical Specifications
| Service Factor: | 1 | Center Distance (in): | 2.375 |
| Product Line: | OE Series | Output Shaft: | Solid Shaft |
| Series Code: | OE | Gear Type: | Worm |
| Output RPM: | 21.9 | Ratio Range: | 80:1 |
| Series: | OE Series | Output Shaft Direction: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140 | Input RPM: | 1,750 |
| Output Diameter (in): | 1 in | Output Shaft Assembly Code: | 2 |
| Ratio: | 80:1 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.75 in |
| Output Key: | 1/4 X 2.44 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 0.455 | Assembly: | UFC-2 |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

