How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | L1: | 8.76 in |
| K: | 2 in | F: | 2.13 |
| B: | 5.25 | U: | 0.75 in |
| N: | 4.88 | BE1: | 0.5 in |
| I: | 3.77 in | TAP Depth: | 0.69 in |
| T: | 1 | J: | 4 in |
| O*: | 2.69 in | BD: | 9 |
| L: | 5.51 in | BF: | 0.53 |
| AK: | 8.5 | G: | 1.06 |
| A: | 2.94 | D: | 2.69 |
| AJ: | 7.25 | O: | 2.91 in |
| C: | 6.88 in | H-Tap size: | 3/8 - 16 in |
Technical Specifications
| Ratio: | 10:1 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1 in | Ratio Range: | 10:1 |
| Input Diameter (in): | 0.75 in | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Product Line: | OE Series |
| Output RPM: | 175 | Series Code: | OE |
| No. of Gear Reductions: | Single | Assembly: | UFC-2 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Shaft: | Solid Shaft | Center Distance (in): | 2.375 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 3.08 |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.44 |
| Motor Frame Size: | 180 | Series: | OE Series |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

