How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.69 in | K: | 2 in |
| N: | 4.88 | L1: | 8.76 in |
| A: | 2.94 | J: | 4 in |
| BF: | 0.53 | BE1: | 0.5 in |
| F: | 2.13 | H-Tap size: | 3/8 - 16 in |
| T: | 1 | G: | 1.06 |
| D: | 2.69 | AJ: | 7.25 |
| O*: | 2.69 in | I: | 3.77 in |
| B: | 5.25 | AK: | 8.5 |
| O: | 2.91 in | C: | 6.88 in |
| L: | 5.51 in | U: | 0.75 in |
| Center Distance (in): | 2.375 in | BD: | 9 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.44 |
| Input HP @ 1750 RPM: | 3.08 | Input RPM: | 1,750 |
| Series: | OE Series | Input Style: | Flexible Coupling Input |
| Ratio Range: | 10:1 | Assembly: | UFC-2 |
| Gear Type: | Worm | Output Shaft: | Solid Shaft |
| Product Line: | OE Series | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.75 in |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Ratio: | 10:1 | Product Type: | Right Angle |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 2.375 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1 in | Motor Frame Size: | 180 |
| Output RPM: | 175 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

