How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | K: | 2 in |
| BD: | 9 | C: | 6.88 in |
| U: | 0.75 in | BF: | 0.53 |
| L: | 5.51 in | F: | 2.13 |
| AJ: | 7.25 | O*: | 2.69 in |
| TAP Depth: | 0.69 in | A: | 2.94 |
| B: | 5.25 | J: | 4 in |
| I: | 3.77 in | D: | 2.69 |
| G: | 1.06 | O: | 2.91 in |
| N: | 4.88 | L1: | 8.76 in |
| T: | 1 | AK: | 8.5 |
| BE1: | 0.5 in | H-Tap size: | 3/8 - 16 in |
Technical Specifications
| Series: | OE Series | Ratio: | 100:1 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Center Distance (in): | 2.375 |
| Output Key: | 1/4 X 2.44 | Service Factor: | 1 |
| Output Shaft: | Solid Shaft | Motor Frame Size: | 180 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.307 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Assembly: | UFC-2 | Output RPM: | 17.5 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1 in | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Ratio Range: | 100:1 to 250:1 | Input Diameter (in): | 0.75 in |
| Series Code: | OE | Product Line: | OE Series |
| Output Torque Rating (in-lb): | 648 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

