How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.06 | H-Tap size: | 3/8 - 16 in |
| BF: | 0.53 | J: | 4 in |
| L1: | 8.76 in | AK: | 8.5 |
| D: | 2.69 | U: | 0.75 in |
| T: | 1 | K: | 2 in |
| BE1: | 0.5 in | TAP Depth: | 0.69 in |
| Center Distance (in): | 2.375 in | N: | 4.88 |
| AJ: | 7.25 | B: | 5.25 |
| C: | 6.88 in | BD: | 9 |
| O*: | 2.69 in | I: | 3.77 in |
| F: | 2.13 | A: | 2.94 |
| O: | 2.91 in | L: | 5.51 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Ratio Range: | 100:1 to 250:1 |
| Output RPM: | 17.5 | No. of Gear Reductions: | Single |
| Ratio: | 100:1 | Center Distance (in): | 2.375 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.307 |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Assembly: | UFC-2 |
| Product Line: | OE Series | Output Key: | 1/4 X 2.44 |
| Output Shaft: | Solid Shaft | Input RPM: | 1,750 |
| Series Code: | OE | Motor Frame Size: | 180 |
| Output Diameter (in): | 1 in | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 648 in/lbs |

